IESNA:LM-63-2002
[TEST]P1380077
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-830-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37966.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
5662.3 5925.0 6289.5 6323.4 6357.3 6281.1 6018.3 5662.3 5628.4 5916.6 6315.0 6882.9 7671.2 8561.2 9519.1 10383.7 11121.1 11799.2 
12629.9 13443.7 14206.6 14418.5 13723.4 12511.3 9824.2 5263.9 3305.8 2415.8 1797.0 1313.9 923.9 695.1 508.6 271.2 84.8 17.0 0.0 
5662.3 6018.3 6289.5 6391.3 6416.7 6348.9 6077.6 5696.2 5662.3 5950.5 6382.8 6874.4 7713.6 8544.3 9502.1 10460.0 11256.7 11892.5 
12731.6 13545.4 14299.8 14537.1 13926.8 12545.2 9646.2 5280.8 3433.0 2449.7 1814.0 1322.3 940.9 703.5 534.0 305.2 84.8 17.0 0.0 
5662.3 6018.3 6306.5 6433.6 6416.7 6374.3 6179.3 5865.7 5713.1 5950.5 6306.5 6806.6 7561.0 8357.8 9442.8 10638.0 11426.3 11875.5 
12689.3 13520.0 14350.7 14884.7 14672.8 13418.2 11061.8 6450.6 4094.1 3009.1 2212.4 1534.2 1093.5 805.3 584.9 389.9 93.2 17.0 0.0 
5662.3 5975.9 6264.1 6433.6 6484.5 6509.9 6382.8 6128.5 5908.1 5975.9 6247.2 6628.6 7188.0 8001.8 8832.5 9654.7 10536.2 11333.0 
12172.2 13045.3 14054.0 14994.9 15232.2 14554.1 12985.9 8841.0 5153.7 3780.5 2848.1 2093.7 1449.5 1025.7 644.2 389.9 118.7 17.0 0.0 
5662.3 5959.0 6289.5 6484.5 6594.7 6662.5 6654.0 6501.4 6340.4 6247.2 6340.4 6603.2 7018.5 7586.4 8290.0 9078.3 9815.7 10714.2 
11553.4 12451.9 13536.9 14766.0 15910.3 16164.6 15249.2 12629.9 7645.8 4382.3 3195.6 2517.5 1695.3 1152.8 771.4 449.3 178.0 25.4 0.0 
5662.3 5950.5 6255.6 6493.0 6679.5 6823.6 6899.8 6916.8 6857.5 6806.6 6840.5 6942.2 7171.1 7544.1 8061.1 8739.2 9527.5 10392.1 
11265.2 12214.6 13282.6 14460.8 15944.2 17605.6 18266.8 17622.6 14003.1 8213.7 3848.3 2288.6 1593.6 1042.6 669.6 398.4 178.0 33.9 0.0 
5662.3 5891.1 6170.9 6450.6 6704.9 6942.2 7128.7 7315.2 7433.9 7552.5 7620.3 7806.8 8061.1 8298.5 8679.9 9171.5 9824.2 10646.4 
11722.9 12841.8 13935.3 14935.5 15978.1 17775.1 20640.2 23098.4 23250.9 18716.0 11926.4 5602.9 2136.1 1203.7 678.1 356.0 178.0 50.9 
0.0 
5662.3 5823.3 6086.1 6357.3 6671.0 6959.2 7255.9 7561.0 7908.5 8281.5 8705.3 9035.9 9307.2 9595.4 9925.9 10476.9 11375.4 
12307.8 13401.3 14689.7 15901.8 17063.1 18190.5 19504.3 21538.7 24573.3 28608.1 28658.9 24802.1 17868.4 11172.0 5221.5 1466.4 
652.7 220.4 67.8 0.0 
5662.3 5797.9 5984.4 6230.2 6467.5 6832.0 7111.8 7527.1 8001.8 8493.4 9120.7 9722.5 10358.2 11087.2 11934.9 13019.8 14181.1 
15681.5 17105.5 18478.7 19809.5 20953.8 21954.0 22928.8 24141.0 25912.5 28718.3 30744.1 29693.0 25785.4 18512.6 6611.6 1593.6 
686.6 228.9 76.3 0.0 
5662.3 5755.5 5908.1 6111.5 6382.8 6679.5 7001.6 7383.0 7781.4 8306.9 8891.8 9485.2 10163.3 10841.4 11731.4 12723.2 14003.1 
15554.3 17122.5 18707.6 20326.6 21725.2 22988.2 24217.3 25700.6 27624.8 30422.0 32388.6 30506.8 27234.9 18351.5 5967.4 1398.6 
644.2 228.9 84.8 0.0 
5662.3 5730.1 5874.2 6052.2 6264.1 6501.4 6755.7 7094.8 7425.4 7849.2 8323.9 8815.5 9281.7 9866.6 10553.2 11383.9 12384.1 13613.2 
14774.5 16037.5 17241.1 18402.4 19462.0 20513.0 21776.0 23649.3 25997.3 26997.5 24497.0 22038.8 15393.3 4857.0 1254.5 559.4 
195.0 84.8 0.0 
5662.3 5713.1 5823.3 5933.5 6120.0 6264.1 6467.5 6704.9 7001.6 7289.8 7586.4 7908.5 8247.6 8527.3 8951.1 9366.5 10010.7 10714.2 
11519.5 12358.7 13019.8 13808.2 14638.9 15469.5 16741.0 18385.4 20725.0 21174.2 18427.8 16359.6 11790.8 4373.9 1051.1 457.7 
169.5 76.3 0.0 
5662.3 5653.8 5730.1 5806.4 5916.6 6043.7 6137.0 6247.2 6340.4 6425.2 6509.9 6518.4 6433.6 6306.5 6128.5 5975.9 5882.7 5874.2 5992.9 
6281.1 6679.5 7077.8 7493.2 8018.7 8773.1 10027.7 11222.8 10027.7 7162.6 6153.9 4611.2 1924.2 678.1 330.6 144.1 76.3 0.0 
5662.3 5594.5 5543.6 5526.7 5501.2 5433.4 5297.8 5094.4 4865.5 4568.8 4297.6 4026.3 3805.9 3644.9 3483.8 3416.0 3331.2 3297.3 3297.3 
3314.3 3365.2 3331.2 3195.6 2966.8 2636.2 2203.9 1805.5 1500.3 1263.0 1059.6 856.1 635.7 466.2 305.2 144.1 59.3 0.0 
5662.3 5492.7 5365.6 5213.0 5052.0 4848.5 4611.2 4390.8 4178.9 4026.3 3907.6 3814.4 3729.6 3627.9 3560.1 3475.3 3416.0 3356.7 3271.9 
3153.2 3000.7 2814.2 2559.9 2339.5 2110.6 1898.7 1695.3 1483.4 1279.9 1093.5 898.5 678.1 457.7 305.2 152.6 50.9 0.0 
5662.3 5441.9 5204.5 4984.2 4729.9 4534.9 4382.3 4255.2 4170.4 4077.2 4009.4 3933.1 3848.3 3755.1 3670.3 3577.1 3500.8 3416.0 3305.8 
3144.8 2966.8 2771.8 2593.8 2466.7 2339.5 2161.5 1932.6 1678.3 1466.4 1229.1 991.7 745.9 525.5 322.1 152.6 42.4 0.0 
5662.3 5365.6 5060.4 4806.2 4577.3 4450.1 4382.3 4331.5 4331.5 4280.6 4212.8 4111.1 3992.4 3882.2 3729.6 3627.9 3509.3 3399.1 3255.0 
3127.8 3026.1 2924.4 2797.2 2720.9 2559.9 2364.9 2127.6 1898.7 1661.4 1407.1 1093.5 890.0 669.6 440.8 203.4 42.4 0.0 
5662.3 5297.8 4950.3 4653.6 4509.5 4458.6 4467.1 4509.5 4484.0 4424.7 4331.5 4178.9 4043.3 3882.2 3746.6 3577.1 3416.0 3263.4 3178.7 
3093.9 2966.8 2865.0 2780.3 2653.1 2449.7 2356.5 2229.3 2093.7 1873.3 1534.2 1330.8 1076.5 856.1 567.9 305.2 50.9 0.0 
5662.3 5263.9 4865.5 4602.7 4492.5 4501.0 4560.3 4602.7 4619.7 4568.8 4390.8 4195.8 3992.4 3789.0 3611.0 3441.4 3314.3 3263.4 3161.7 
3034.6 2865.0 2720.9 2619.2 2458.2 2390.4 2288.6 2170.0 2051.3 1771.6 1568.1 1390.1 1203.7 949.4 669.6 356.0 33.9 0.0 
5662.3 5238.5 4814.6 4585.8 4501.0 4568.8 4628.1 4721.4 4712.9 4611.2 4399.3 4161.9 3873.7 3611.0 3416.0 3314.3 3331.2 3288.9 3102.4 
2856.6 2661.6 2568.4 2432.7 2331.0 2254.7 2170.0 2051.3 1864.8 1619.0 1458.0 1288.4 1127.4 873.1 652.7 322.1 25.4 0.0 
5662.3 5230.0 4772.2 4543.4 4509.5 4560.3 4670.5 4746.8 4738.3 4636.6 4382.3 4043.3 3704.2 3441.4 3255.0 3178.7 3255.0 3144.8 2890.5 
2678.6 2492.1 2466.7 2297.1 2237.8 2178.5 2085.2 1958.1 1746.2 1551.2 1398.6 1229.1 1169.8 830.7 542.5 279.7 17.0 0.0 
5662.3 5230.0 4772.2 4518.0 4509.5 4543.4 4645.1 4729.9 4755.3 4645.1 4382.3 4009.4 3687.3 3433.0 3238.0 3178.7 3246.5 3110.9 2882.0 
2653.1 2466.7 2441.2 2280.2 2220.8 2136.1 2059.8 1949.6 1729.2 1542.7 1373.2 1186.7 1051.1 720.5 517.1 271.2 17.0 0.0 
